Would you prefer to visit the website in this country and language?

Sensors

Humidity Sensor

Equipped with a unique sensor element, Munters' humidity sensor provides extremely accurate readings (+/- 3%).

Highlights

  • Simple installation: Connect to controller and hang
  • Almost no maintenance
  • Easy to use male-female connectors enables quick removal of the unit
  • Extremely accurate

    Products in this series

    ModelOperating temperature range (°F)Voltage (V)
    RHS+32 to 14012

    TitleTypeLanguageDownload link
    AGH_Manual_110468 RHS_Munters 4.0.2.pdfAssemblyInstructionEnglishView
    AGH_Manual_110468 RHS_Munters 4.0.2.pdfAssemblyInstructionPortugueseView
    AGH_Manual_110468 RHS_Munters 4.0.2.pdfAssemblyInstructionSpanishView
    AGH_Manual_RHS-10 SE Manual CN R1.1 110713.pdfAssemblyInstructionChinese (Simplified)View