Would you prefer to visit the website in this country and language?

Sensors

Ammonia Sensor

The Ammonia Sensor enables continuous, long term ammonia measurement. The sensor works with the Platinum Pro/Touch, Rotem Pro/One, and Trio Controllers, delivering real time data via a constant 0 - 10V output signal.

Highlights

  • Hanger clip for simple placement in the house
  • Status LED indicates the device-operating mode
  • Dedicated ventilation program for treating high ammonia levels
  • Changes in temperature or humidity do not effect the sensor
  • Real time monitoring enables more efficient climate control as well as preventing ammonia build up
  • Simple installation and easy removal when cleaning your animal or poultry house

    Products in this series

    ModelW x D x H (in)Weight (lbs)
    Ammonia Sensor3.9 x 2 x 7.91

    TitleTypeLanguageDownload link
    Ammonia Sensor EN R2.0 16660.pdfAssemblyInstructionEnglishView
    Ammonia Sensor CN R1.3 116835.pdfAssemblyInstructionChinese (Simplified)View