Wall
ZEW Flatwave
The ZEW Flatwave compact wall inlet stands out for its sleek, compact design and the ability to adjust the flap's vertical position for precise airflow control.
Highlights
- Wavy structure for high throwing range even with minimal flap opening
- Air guidance directed slightly upwards even with minimal flap opening
- Individually adjustable air conduction lamellas made of UV-stabilized PVC
- Made of heat-insulated polyurethane
- Compact design
- Integrated slot for optional bird protective grid and air conduction sheet
Products in this series
Model | Airflow at static pressure at 20Pa (m3/h) | Automatic opening (a.o.)/closing (a.c.) | Product sheet | User manual |
---|---|---|---|---|
ZEW Flatwave 2600 | 3800 | AutomaticOpening | View |