Would you prefer to visit the website in this country and language?

Wall

ZEW Basic

Optimize the airflow in livestock housing with the advanced technology of the Munters ZEW basic 1600. Energy-efficient and freeze-resistant, this wall air inlet offers decisive advantages compared to standard inlets available on the market.

Highlights

  • Designed for poultry and swine farming
  • Wavy construction for optimal airflow, throwing range
  • Flap with drip edge and sealing to avoid icing
  • High volume flow thanks to air inlet nozzle
  • Available in standard or differentiated airflow
  • Integrated slot for optional bird protective grid
  • Made of heat-insulated polyurethane

Products in this series

ModelProduct sheetUser manual
ZEW Basic 1600View