You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 52 inch
Euroemme® MFS fan series is based upon more than 30 years of experience gained in the design and manufacture of fans for use in cutting edge agriculture applications. Euroemme fans are known and trusted across the world to be highly durable and reliable fans. The Euroemme MFS fan family share many of these time proven features, such as a statically and dynamically balanced propeller; a cast aluminium propeller hub offering the best possible protection of bearings; oversized and permanently sealed bearings for a long and trouble free service life; belt drive for lowering propeller speed and noise; and a high performance electrical motors. The primary use of large circulation fans in livestock housing is to provide comfort cooling to the animals. For this very purpose, the MFS fan series is designed to provide the maximum cooling footprint at animal level.
Available in Asia Pacific, Europe, Middle East, Africa
Product information
Technical specification
Options
Comparison
Downloads
2.0 HP | |
---|---|
Propeller diameter | 1,320 mm |
Motor | 2.0 hp |
Airflow 0Pa | 44,803 m3/h |
Specific performance at 0Pa | 25.3 m3/wh |
1.0 HP | |
Propeller diameter | 1,320 mm |
Motor | 1.0 hp |
Airflow 0Pa | 37,638 m3/h |
Specific performance at 0Pa | 33.5 m3/wh |
2.0 HP | |
---|---|
Propeller diameter | 1,320 mm |
Motor | 2.0 hp |
Airflow 0Pa | 44,803 m3/h |
Specific performance at 0Pa | 25.3 m3/wh |
1.0 HP | |
Propeller diameter | 1,320 mm |
Motor | 1.0 hp |
Airflow 0Pa | 37,638 m3/h |
Specific performance at 0Pa | 33.5 m3/wh |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!