You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 30 inch
EMT30 is developed to break up stratified heat, humidity and stagnant air. A plastic duct system can be mounted onto the EMT30 to move and mix air over long distances, thereby limiting temperature fluctuations during heating processes. The unique propeller design is self-cleaning and, together with air flow rectifiers, allows the highest efficiency to be reached. The housing and air conveyor (venturi) are made of a strong galvanised sheet-steel. The 6-blade propeller is statically and dynamic balanced for low noise and low vibration. To improve aerodynamic efficiency, the fan has been developed in Munters R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA.
Product information
Technical specification
Comparison
Downloads
1.5 HP | |
---|---|
Propeller diameter | 760 mm |
Motor | 0.75 hp |
Airflow 0Pa | 14,680 m3/h |
Specific performance at 0Pa | 17.8 m3/wh |
1.0HP | |
Propeller diameter | 760 mm |
Motor | 0.5 hp |
Airflow 0Pa | 13,570 m3/h |
Specific performance at 0Pa | 20.2 m3/wh |
1.5 HP | |
---|---|
Propeller diameter | 760 mm |
Motor | 0.75 hp |
Airflow 0Pa | 14,680 m3/h |
Specific performance at 0Pa | 17.8 m3/wh |
1.0HP | |
Propeller diameter | 760 mm |
Motor | 0.5 hp |
Airflow 0Pa | 13,570 m3/h |
Specific performance at 0Pa | 20.2 m3/wh |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!