Would you prefer to visit the website in this country and language?

Munters logo
Portable dehumidifiers

MK Series

The Munters MK dehumidifier removes moisture from the air in small spaces using an environmentally friendly refrigerant. This lightweight, portable unit keeps relative humidity constant and prevents unnecessary dehumidification, automatically adjusting settings using integrated or external sensor data.

Highlights

  • Intelligent humidity control
  • Integrated RH/T sensor
  • Lightweight, portable unit
  • Durable, robust construction
  • High dehumidification capacity
  • Easy to operate and maintain

Products in this series

ModelOperating temperature range (°C)Maximum airflow (m3/h)Product sheetUser manual
MK30D green3 - 35250
MK2002 - 35342

TitleTypeLanguageDownload link
MK Serie-PS-DE-2020productsheetGermanView
MK35 NX-PS-DE-202501productsheetGermanView
MK95 NX-PS-DE-202501productsheetGermanView
MK55 NX-PS-DE-202501productsheetGermanView
MK75 NX-PS-DE-202501productsheetGermanView
MK95 NX-PS-EN-202501productsheetEnglishView
MK35 NX-PS-EN-202501productsheetEnglishView
MK75 NX-PS-EN-202501productsheetEnglishView