![Chemical Processing](/globalassets/images/page-template-images/industry-images/shutterstock_135781739-color-screen.jpg?width=675&height=380&mode=crop)
Chemical Processing
Munters products are custom engineered to provide the optimal chemical processing humidity control solution for your specific application.
You have to accept our privacy policy to send your request.
Munters products are custom engineered to provide the optimal chemical processing humidity control solution for your specific application.
Many applications in the chemical processing industry generate high-temperature airstreams that affect humidity levels. Different chemical processes can be impacted by moisture in the air. Humid air can cause the product to stick and clump together, resulting in problems with overall production efficiency.
Controlling the production environment with Munters air treatment solutions ensures that problems are avoided, and the production climate is kept stable and fully controlled year-round. A high product quality is maintained while production output can be increased and the number of un¬planned production stops reduced, saving valuable time and money.
Sulfuric acid manufacturing processes require the heating of air streams to significantly high temperatures, with large economic and environmental costs. The use of high temperature heat exchangers in these applications can lower those costs, but many customers are concerned about the quality and reliability of heat exchangers in their critical processes.
Munters has extensive experience providing custom-designed high temperature heat exchangers in sulfuric acid plants for the CIP and HIP processes. Customers feel secure knowing our products lower their costs without introducing problems into their processes.
The thin, transparent, plastic film which serves as the adhesive between layers of safety glass is substantially hygroscopic. Hygroscopic products are sensitive to high relative humidity rather than absolute humidity, and relative humidity can be high at any time of the year. If exposed to moisture, the film will boil off in processing, creating steam bubbles that get trapped in laminated glass, causing quality issues and costly product loss. To solve the humidity issue, conditions need to be held at 70°F/21°C at 20-22% relative humidity.
Munters’ desiccant dehumidifiers create an optimal low humidity environment for manufacturing, storage and use of this laminating adhesive. A Munters industrial dehumidification system can reliably maintain conditions as rigorous as -70°F/-57°C dew point and is available in multiple configurations with capacities up to 100,000 SCFM.
In most plastic injection molding operations, the mold coolant temperature must be very cold to obtain optimum results. This rapid cooling of the mold means that water vapor in the surrounding air will condense on the mold surfaces. Condensed water creates problems for the mold because it will begin to corrode. It also causes quality issues for the product, leaving watermarks and cracks.
Munters’ dehumidification systems eliminate condensation by drying the air that surrounds the mold. An energy efficient, dry desiccant dehumidifier absorbs and removes the moisture from the air. Since the air is dry, moisture cannot condense on the cooled mold surface.
Benefits of using a Munters dehumidification system in plastic molding operations:
We know how our solutions can add value in your industry and will direct your contact information to a team member in your region.
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!