Controllers and automation accessories
Digital Thermostat
The RDT-5 is a five stage digital thermostat that works in conjunction with controllers or as a stand-alone unit (using its own temperature to activate backup systems).
Highlights
- Automatic correlation to current growth day and target set point
- Five independent thermostats
- Each stage can be set to backup cooling or heating operations
- Ten-point and ten-day temperature curve
- Can be programmed via Platinum controllers or directly from the RDT-5 UI
- Unit operates independently from the controller, ensuring operations when backup systems are required
- No software needed to run the unit, only for configuration
Title | Type | Language | Download link |
---|---|---|---|
RDT-5 Triple Phase Manual ES R1.2 116852.pdf | InstallationManual | Spanish | View |
RDT-5 Triple Phase CN R1.3 116344.pdf | InstallationManual | Chinese (Simplified) | View |
RDT-5 Triple Phase-IM-EN-202504 B.pdf | InstallationManual | English | View |
RDT-5 Dual Phase-IM-EN-202502.pdf | InstallationManual | English | View |