Would you prefer to visit the site in this language?

Tower internals

Support Plates

Munters Support Plates provide structural support to the tower packing bed in mass transfer processes. These metal or thermoplastic plates bear the cumulative weight of the packed bed, including random and structured packings and the liquid holdup. Doing so helps increase packed tower efficiency.

Highlights

  • Increase packed tower efficiency
  • Large open area rate
  • Uniform distribution of gas and liquid
  • Easy to install and maintain
  • Made of corrosion-resistant metal or thermoplastics

    Products in this series

    Model
    Support Plate Model SPM522
    Support Plate Model SPS523
    Support Grid
    Support Plate Model SPL521

    • Available in different materials (stainless steel, galvanized steel, or plastic)