Would you prefer to visit the site in this language?

Heaters

REV-AL

Munters REV-AL finned tubes are innovative heating solutions that provide comfort and warmth without creating excessive airflow in livestock farms and greenhouses. The larger surface area and optimized fin arrangement enhance heat transfer and distribution, which is ideal for preheating and use with diffusing fresh air systems

Highlights

  • Increased heating performance by up to 30%
  • 85% more lightweight than steel tubes
  • Easy installation with connection clamps
  • High radiated power due to epoxy-coated surface
  • Energy-saving, made of aluminum with high thermal conductivity
  • Enhanced resistance against ammonia
  • Optimized surface for greater heat output