Indirect evaporative integrated systems

Oasis IEC - Europe

Maximize energy savings and remove heat from your data center without adding any moisture to the air with the Munters Oasis indirect evaporative cooler (IEC) range. These systems use up to 80% less energy to maintain the optimal temperature than conventional cooling systems.

Highlights

  • Efficiently removes data center heat
  • Saves energy
  • Minimizes refrigerant use
  • For high temperatures
  • Suitable for any climate
  • Low maintenance
  • Munters heat exchanger technology - EPX

Products in this series

ModelProduct sheet
Oasis IEC 100View
Oasis IEC 200View
Oasis IEC 300View
Oasis IEC 400View
Oasis IEC – indirect evaporative cooler for data centers | Munters