Axel Månsson, a leading Danish producer of organic vegetables and eggs, is setting a new standard for sustainable farming practices. Their new breeding farm showcases an innovative approach to animal welfare and environmental sustainability, optimizing indoor climate and reducing energy consumption using Munters Heat X-Rotate heat exchanger.
Quick facts
- Continuously efficient heat transfer
- Maximized heat recovery
- Simple to install, space-saving design
- No pre-filtration costs or pressure loss
- Condensation-free and water-efficient operation
Balancing animal comfort and operating costs
With optimizing conditions for their chickens in focus, Axel Månsson prioritizes a comfortable indoor temperature at approximately 36°C, even though chickens naturally maintain a body temperature of between 40°C and 42°C. To achieve this balance, they turned to Munters Heat X-Rotate heat exchanger, which recovers heat from the exhaust air, significantly reducing operating costs and the need for additional heating.
Munters Heat-X-Rotate: A reliable and efficient solution
Optimize performance with the Munters Heat-X-Rotate heat exchanger. Its automatic cleaning mechanism ensures efficient heat transfer without requiring manual intervention. Compact and easy to install and operate, the Heat Rotate-X is an ideal choice for breeding farms looking for a sustainable and cost-effective solution. Benefits of Munters Heat-X-Rotate
- High heat transfer efficiency due to automatic cleaning of the large rotor wheel whenever necessary
- Precise temperature control since the heat recovery system seamlessly integrates with the climate controller for efficient temperature regulation
- Space-saving, compact design makes installation and maintenance easy
- Optimal animal comfort and growth conditions due to climate uniformity with consistent temperature distribution throughout the barn
Applications in this case
Quick facts
- Continuously efficient heat transfer
- Maximized heat recovery
- Simple to install, space-saving design
- No pre-filtration costs or pressure loss
- Condensation-free and water-efficient operation