Would you prefer to visit the site in this language?

Munters logo
Curtains

MVP

Munters Ventilation Panels are the ideal solution to provide natural ventilation in livestock houses to increase animal welfare and production yield. MVP provides an excellent combination of ventilation and light control.

Highlights

  • Optimal airflow for minimum cold ventilation
  • Protect livestock against wind draft and bad weather
  • Reduction of temperature loss inside during winter days
  • Double-walled, 10 mm, UV-resistant Lexan PC sheet material
  • Optimal transparency
  • 3 m wide sections and varying opening height up to 1.4 m
  • Lightweight panel easily mounted on walls

Products in this series

ModelProduct sheet
MVP, MVP-SView