ML Plus
The ML Plus concept is a compact, standardized standalone dehumidification system with integrated temperature and humidity control. Our ML Plus system can be configured with a supply fan, humidifier, pre- and post-coolers, and heaters according to your requirements. ML Plus can provide dehumidification capacity of up to 17.5 kg/h and airflows of up to 5,500 m³/h. The system is quick and easy to connect to existing pipes and ducts.

Relevant documentation
NOT UPDATED
Data Sheet EN
Circuit Diagram EN
Humidistat connection kit EN
Spare parts list EN
User Manual EN
Do read more about the ML Plus or to find product data sheets and user manuals in even more languages, visit the ML Plus series' public product page.