Would you prefer to visit the website in this country and language?

Standalone dehumidifiers

ML

The Munters ML Series comprises stand-alone desiccant dehumidifiers that remove water vapor in dry rooms and low-humidity production and process environments. With integrated humidistats, these versatile units keep relative humidity in check, safeguarding production uptime and product safety.

Highlights

  • Efficient dehumidification down to -20ºC
  • 100% corrosion-resistant rotor casing
  • Minimal floor area required
  • Dehumidifies to low dewpoint
  • Easy-to-install, interchangeable front and back panels

Products in this series

ModelProduct sheetUser manual
ML180

  • Different coatings available (Munters protect or stainless steel)
  • Filters M5, G4 or G4/F7 combination

TitleTypeLanguageDownload link
ML MLT-BR-DE-201903brochureGermanView
ML180 Climatix-PS-DA-201712productsheetDanishView
ML180-PS-FI-201102productsheetFinnishView
ML180-PS-NL-201102productsheetDutchView
ML180-PS-FR-201102productsheetFrenchView
ML180-PS-DE-201112productsheetGermanView
ML180-PS-IT-201102productsheetItalianView
ML180-PS-EN-201102productsheetEnglishView
ML180-PS-ES-201102productsheetSpanishView
ML180-PS-NO-2022productsheetNorwegianView
TDE-ML1C-D1709.pdfUserManualGermanView
TDE-ML1C-C1602.pdfUserManualGermanView

Case studies