Indirect evaporative integrated systems
Oasis IEC - Europe
Maximize energy savings and remove heat from your data center without adding any moisture to the air with the Munters Oasis indirect evaporative cooler (IEC) range. These systems use up to 80% less energy to maintain the optimal temperature than conventional cooling systems.
Highlights
- Efficiently removes data center heat
- Saves energy
- Minimizes refrigerant use
- For high temperatures
- Suitable for any climate
- Low maintenance
- Munters heat exchanger technology - EPX