Would you prefer to visit the website in this country and language?

Munters logo
Air pollution control and VOC abatement solutions

Zeolite Basic Unit (BU)

The Munters Zeolite Basic Unit consists of a rotor cassette with seals, motor and casing to house the Munters Zeolite Rotor. Position the hydrophobic zeolite rotor into the basic unit for highly effective VOC abatement system that removes harmful vapors and solvents from the air while saving energy.

Highlights

  • Reliable VOC emissions reduction
  • Minimal energy costs
  • Corrosion-resistant
  • Lightweight, robust assembly
  • Customizable
  • 100% fireproof
  • No solvent buildup

    Model
    BU 1500
    BU 2190
    BU 2446
    BU 2946
    BU 3546
    BU 4200
    BU 4800