Would you prefer to visit the site in this language?

Portable dehumidifiers

MK Series

The Munters MK dehumidifier removes moisture from the air in small spaces using an environmentally friendly refrigerant. This lightweight, portable unit keeps relative humidity constant and prevents unnecessary dehumidification, automatically adjusting settings using integrated or external sensor data.

Highlights

  • Intelligent humidity control
  • Integrated RH/T sensor
  • Lightweight, portable unit
  • Durable, robust construction
  • High dehumidification capacity
  • Easy to operate and maintain

Products in this series

ModelOperating temperature range (°C)Maximum airflow (m3/h)Product sheetUser manual
MK60D green3 - 35725
MK90D green3 - 351000
MK30D green3 - 35250
MK45D green3 - 35350
MK2002 - 35342