Apps and controllers
Rotem Trio
The Munters Rotem Trio manages all aspects of farm climate, ensuring best-in-class air quality and animal welfare while future-proofing farm management with IoT technologies.
Highlights
- Ensures superior growth and animal/bird welfare
- Provides advanced remote management and security
- IOT-ready, cloud-based precision farming services
- Easy-to-use real-time TrioAir App
- Connects to standard LAN infrastructure
Products in this series
Model | W x D x H (mm) | Weight (kg) | Operating temperature range (°C) | Power supply range | Product sheet | User manual |
---|---|---|---|---|---|---|
Rotem Trio Swine | 323 x 141 x 407 | 11 | -10 to +50 | 100 - 240 VAC | ||
Rotem Trio Poultry | 323 x 141 x 407 | 4,3 | 0 to 50 | 100 - 240 VAC |
Title | Type | Language | Download link |
---|---|---|---|
TRIO Swine Installation Manual EN R3.1 V8.3.13 116874.pdf | AdditionalManual | English | View |
TRIO Swine Installation Manual ES R1.2 V5.0.18 116889.pdf | InstallationManual | Spanish | View |
TRIO Swine Installation Manual PT R1.2 V5.0.18 116887.pdf | InstallationManual | Portuguese | View |
TRIO Swine Installation Manual IT R1.2 V5.01.18 116885.pdf | InstallationManual | Italian | View |
TRIO Swine Installation Manual RU R1.1 V5.0.18 116879.pdf | InstallationManual | Russian | View |
TRIO Swine Installation Manual DK Rev 1.2 V5.0.18 116883.pdf | InstallationManual | Danish | View |
TRIO Swine Installation Manual SW R1.2 V5.0.18 116891.pdf | InstallationManual | Swedish | View |
TRIO Swine Installation Manual CN R2.0 V7.2.5 116877 B.pdf | InstallationManual | Chinese (Simplified) | View |
TRIO Poultry Installation Manual ES R1.2 V5.0.18 116895.pdf | InstallationManual | Spanish | View |
TRIO Poultry Installation Manual PT R1.2 V5.0.18 116898.pdf | InstallationManual | Portuguese | View |
TRIO Poultry Installation Manual IT R1.2 V5.0.18 116896.pdf | InstallationManual | Italian | View |
TRIO Poultry Installation Manual CN R2.0 V7.2.5 116893.pdf | InstallationManual | Chinese (Simplified) | View |
TRIO Poultry Installation Manual SW R1.2 V5.0.18 116897.pdf | InstallationManual | Swedish | View |
TRIO Poultry Installation Manual EN R3.2 V8.3.13 116894.pdf | InstallationManual | English | View |