Would you prefer to visit the website in this country and language?

Munters logo

In the heart of Australia, a 24-house broiler complex faced a significant challenge: reducing ventilation system energy consumption while improving its efficiency. The complex used older belt drive fan technology, which was energy-intensive and required routine maintenance.

Quick facts

  • Up to 50% reduction in energy usage
  • Average of 32% reduction in kW usage
  • Controlling the temperature inside the buildings makes more productive birds

Safeguarding animal welfare and profitability

With energy costs skyrocketing, the broiler farm wanted better cost control and reduced environmental impact. The belt drive fans were also prone to breakdowns, disrupting operations and increasing maintenance costs.

Leveraging Munters Drive EC technology

Munters engineers proposed a solution: the Munters Drive motor. This innovative motor technology offered several advantages over traditional belt drive systems, including:

  • Up to 40% in energy savings.
  • Nearly maintenance-free operation.
  • Improved ventilation control.
The broiler farm owner initially installed Munters Drive motors on two barns. After raising several flocks, energy savings cutting energy costs by 32% on average. The Munters Drive motors were also virtually maintenance-free, saving the complex even more money. The Munters Drive motor was a game-changer, reducing energy and maintenance costs while improving ventilation control. As a result, the complex is now a leader in sustainable agriculture.

Quick facts

  • Up to 50% reduction in energy usage
  • Average of 32% reduction in kW usage
  • Controlling the temperature inside the buildings makes more productive birds

Related Product series

EM

Extraction