Would you prefer to visit the website in this country and language?

Munters logo

Evaporative humidification and cooling

Get the optimal indoor climate

Munters evaporative (adiabatic) humidification and cooling solutions help maintain indoor environments in industrial, office and commercial buildings. Maintaining the correct relative humidity levels to prevent static electricity and dust-related problems ensures the well-being of building occupants. Using an evaporative humidification and cooling system improves temperature and relative humidity control and reduces energy consumption.

Munters solutions:

  • Increase production quality and minimize production rejects
  • Create a healthier indoor climate
  • Obtain precise temperature and relative humidity
  • Lower operating costs in some applications

The sustainable way to optimal humidity

Munters is a global leader in developing and manufacturing energy-efficient evaporative humidification solutions. Our hygienic climate control solutions are powered by sustainable energy sources. Munters evaporative humidifiers and coolers speed up the process of natural evaporation to create indoor environments that are healthy, productive and sustainable.

How does it work?

Evaporative humidification and cooling systems use a process that adds water molecules to the air, increasing the relative humidity and lowering the temperature. Depending on your specific application, the desired objectives can include achieving higher humidity levels or reducing the temperature.

Certified safety

Calculate your cooling profit

Compare Munters GLASdek GX40 high-performance evaporative media against any other industry standard brand to see how investment and costs carry out yearly as well as during a 10 year period.

Year-round climate control needed

As the seasons change, so do the humidity levels, outdoors and in, since treated indoor air originates outdoors. Humidity levels inside drop in the winter, leading to dry skin, itchy eyes, and throat irritation if the proper levels aren’t maintained. If not treated, moisture-laden summer air can cause bacteria and mold, spreading airborne microbes and pollutants throughout buildings.