Would you prefer to visit the website in this country and language?

Munters logo
Dehumidification systems

LDP

Munters LDP desiccant dehumidifier safeguards product quality in moisture-sensitive manufacturing processes like battery production or research facilities that demand low and ultra-low dewpoints. It has a 40% smaller footprint and delivers 30-45% more energy savings than the industry standard.

Highlights

  • Easily achieves extremely low supply dew points (< -40°F DP)
  • Handles air inlet conditions from 100% return air to 100% outside air
  • Gas, steam or electric reactivation as standard
  • Compact design and minimized footprint
  • Cost-effective, standardized design
  • Optimized to deliver 30-45% energy savings vs. industry standard

Products in this series

ModelProduct sheet
LDP-3000View

  • Allen Bradley PLC
  • Available in different materials (stainless steel, galvanized steel, or plastic)
  • Configurable pre- and post treatment
  • Dewpoint sensor
  • Outdoor version
  • Process fans
  • Regeneration (gas, electric, steam, heat)