Dehumidification systems
DryCool Series
The Munters DryCool Standard, a dedicated outdoor air system (DOAS), conditions building supply air before it enters the HVAC system. It removes water vapor from ambient air or an air mixture while reducing energy use for cooling by up to 40% compared to other systems and uses less energy than other DOAS.
Highlights
- Most energy-efficient DOAS
- Improves building ventilation with cool dry air
- Maximum application flexibility
- Reduced cooling requirements
- Improved cooling COP
- Works with zoned heating and cooling systems
- Configurable for winter heating using gas and electricity
Products in this series
Model | Product sheet |
---|---|
DryCool Standard HCUc-2000 | View |