Would you prefer to visit the site in this language?

Munters logo
Sensors

Green EC pH

Munters Green EC pH Transmitter transmits EC and pH sensor data to controllers, providing growers with data required for effective irrigation programs. 

Highlights

  • Fast EC/pH set-point reaching
  • Minimizes dosage levels to accurately fit plant requirements
  • Panel Mount option
  • pH Range: 0 - 14
  • pH Output: 4 - 20 mA
  • EC Range: 0 - 10 mS
  • EC Output: 4 - 20 mA

Products in this series

ModelW x D x H (mm)Operating temperature range (°C)Product sheetUser manual
Green EC pH210 x 100 x 1600 to 50View