Controllers and automation accessories
Controller Backups
Munters backup units provide crucial security to farms, ensuring continual climate control in the event of a primary control failure or extreme temperatures.
Highlights
- Ensures animal/bird survival in cases of extreme temperatures or power disruptions.
- No software required to run these backup units, ensuring service even in the event of a controller failure.
- RDT-5 stages can be defined as cooling or heating
- RDT-5 has a programmable temperature curve, while all decisions are made through a hardware circuit without any software intervention
- Activating a digital thermostat generates a signal
- RBU-27 enables complete control over air source opening in all cooling stages
- Built-in power and input protection
| Title | Download link | ||
|---|---|---|---|
| RBU-27 SE EN R1.1 116557 MUR.pdf | Installation manual | English | View | 
| RDT-5 Triple Phase-IM-ES-202504.pdf | Installation manual | Spanish | View | 
| RDT-5 Triple Phase CN R1.3 116344.pdf | Installation manual | Chinese (Simplified) | View | 
| RDT-5 Triple Phase-IM-EN-202504 B.pdf | Installation manual | English | View | 
| RDT-5 Dual Phase-IM-EN-202502.pdf | Installation manual | English | View |