Would you prefer to visit the site in this language?

Munters logo

Proven, efficient air cooling technologies

Push the boundaries of data center performance using conventional and emerging air-cooling technologies while remaining confident that your cooling systems maintain the right temperature. Munters’ engineering expertise and cutting-edge technologies keep critical equipment operating at peak efficiency.

Effectively remove heat to keep your IT equipment performing as it should. Whether direct and indirect evaporative cooling or dry indirect cooling, Munters has the technologies and control systems to maintain reliable, accurate and energy-efficient temperature and humidity control.

Let Munters engineers help you select and optimize a solution from our broad portfolio of evaporative assisted or waterless data center cooling technologies to meet your cooling and design configuration requirements.

Benefits

  • Flexible, high-efficiency design
  • Minimal energy and water use
  • Stable, consistent indoor climate
  • Modular and highly flexible
  • Optimal indoor air quality
  • Safe, reliable and hygienic

Air cooling technologies

Direct evaporative cooling

Optimize data center temperature and humidity levels with energy-efficient Munters direct evaporative cooling systems. These deliver high performance, energy savings and low total cost of ownership.

Munters FA6 evaporative humidifier

Indirect evaporative cooling

Maximize energy savings and remove heat from your data center without adding any moisture to the air with Munters indirect evaporative cooling systems. These use up to 80% less energy to maintain the optimal temperature than conventional cooling systems.

Benefits

  • Energy-efficient indirect cooling
  • Lower mechanical cooling requirements
  • Stable, consistent indoor climate
  • Optimal indoor air quality
  • Flexible design with low water use

Munters Oasis Standard

Indirect dry cooling

Keep your data centers cool and free from external pollution and humidity with Munters dry, indirect cooling systems. These help achieve your cooling capacity and sustainability goals through energy-efficient goals for cooler climates or areas where water is not readily available.

Munters packaged dry indirect air side evaporative (IASE) system

CW and DX split cooling

Are you looking to use the existing infrastructure of your data center for cooling? Maybe you’ve encountered building envelope constraints that make it difficult to use conventional air economizers. A Munters chilled water (CW) or direct expansion (DX) split cooling system can help.

Munters split cooling system

SyCool Split cooling

Leverage the power of outdoor air with the industry’s leading dry economizer. Let the Munters SyCool™ Split cooling system with unique patented thermosyphon technology boost the cooling efficiency at your data center.

Award-winning SyCool data center cooling system

Data center products

SyCool Split

CW, DX, and thermosiphon split coolers

SyCool Liquid Cooling Evaporator

CW, DX, and thermosiphon split coolers

Modular ChilledWall

CW, DX, and thermosiphon split coolers

Oasis Standard

Indirect evaporative integrated systems

What you get with Munters