Energy efficiency
Save money, energy and the environment
Get the most energy-efficient solution for humidity control with Munters desiccant dehumidification. Our best-in-class rotor technology ensures up to 100% higher efficiency in water adsorption, and Munters Power Purge™ technology can cut energy consumption by up to 30%. Save money and reduce your carbon footprint with Munters.

Unlock energy efficiency with Munters industrial dehumidification
In today's industrial environments, energy efficiency is a critical concern. While heating is often used to regulate humidity by increasing temperature in warehouses and indoor spaces, it can consume 7-10 times more energy, which dramatically drives up costs. Industrial dehumidification is a better, more energy-efficient alternative.
At Munters, we offer advanced industrial desiccant dehumidifiers that are designed to provide maximum energy efficiency and cost savings. Our top-of-the-line dehumidifiers are engineered to deliver the following benefits over traditional heating solutions:
- High-moisture removal rate with reduced energy costs: Munters dehumidifiers are designed to remove more moisture while also reducing your energy costs.
- Efficient operation: Our industrial desiccant dehumidifier systems use rejected heat from the condenser to regenerate the desiccant wheel, making them simple and efficient to operate.
- Lower equipment costs: With economies of scale, modular designs, and the use of desiccant rotors, you can achieve lower equipment costs and enjoy more consistent performance in your industrial environment.
Upgrade to industrial dehumidification from Munters and start realizing significant energy savings. Say goodbye to high energy bills and hello to optimal comfort and efficiency.

Munters purge options tailored to each application
Munters provides various purge options to enhance dehumidifier efficiency. Our Energy Recovery Purge minimizes reactivation energy, while purge sectors like Low Dew Point Purge and Energy Efficiency Purge increase rotor capacity and performance without extra energy consumption.