Would you prefer to visit the site in this language?

Heat exchangers

Thermo-T

The Munters Thermo-T is a fully welded tubular air-to-air heat exchanger for demanding high-temperature energy recovery. Reliable and economical, it delivers up to 80% thermal effectiveness. It minimizes cross-contamination risks, reduces energy use and operating costs, and enhances sustainability.

Highlights

  • Versatile, cost-effective energy transfer
  • Compact design
  • High thermal effectiveness
  • Reliable performance
  • Minimal cross-contamination risk
  • Easy to install, operate and maintain

Products in this series

ModelProduct sheet
Thermo-TView

  • Insulation (with or without)
  • Available in carbon, aluminized, or stainless steel construction