Dehumidification systems
MX² Plus Climate System
The Munters MX2 Plus Climate System series consists of stand-alone desiccant dehumidifier systems. They regulate the indoor climate in medium-sized facilities and where industrial applications require sensitive processing and energy-efficient temperature and humidity control.
Highlights
- Increased production capacity
- Improved product quality
- Secure process hygiene
- Boost product safety
- Energy-efficient
- Easy installation
- A single, reliable partner
Products in this series
| Model | Rated airflow range (m³/h) | User manual |
|---|---|---|
| MX² Plus Climate System | 3000 - 9500 |
- Configurable pre- and post treatment
- Connectivity
- Dewpoint sensor
- Energy Efficiency Purge (EEP)
- Energy Recovery Purge (ERP)
- Filters M5, G4 or G4/F7 combination
- Insulation (with or without)
- Panel Mount
- Pre-Cooling Coil Module
- Process fans
- System Bypass
- System Controls
- Regeneration (gas, electric, steam)
- Available in different materials (only the standalone units), stainless steel or galvanized steel
| Title | Download link | ||
|---|---|---|---|
| MX2 Plus-BR-ES-201604 | Brochure | Spanish | View |
| MX2 Plus-BR-PL-201902 | Brochure | Polish | View |
| MX2 Plus-BR-SV-201510 | Brochure | Swedish | View |
| MX2 Plus-BR-FR-201512 | Brochure | French | View |
| MX2 Plus-BR-DE-201902 | Brochure | German | View |
| MX2 Plus-BR-EN-201511 | Brochure | English | View |
| MX2 Plus-BR-NL-201604 | Brochure | Dutch | View |
| MX2 Plus-BR-IT-201604 | Brochure | Italian | View |