![Direct evaporative cooling](/globalassets/solutions/airt/data-center-cooling/at_solution_page_hero_direct_evaporative_cooling_845x475.jpg?width=675&height=324&mode=crop)
Beim Versenden trat ein Fehler auf, bitte versuchen Sie es später erneut
Beim Versenden trat ein Fehler auf, bitte versuchen Sie es später erneut
Direct evaporative cooling has many benefits, including:
Munters engineers can also design a direct evaporative solution that is tailored to meet your specific cooling and airflow configuration requirements within the available space. These packaged systems are available in a range of configurations, from a simple module containing a Munters FA6™ section up to a complete solution covering all of your evaporative cooling needs.
If you want to find out more about Munters solutions for data centers, please download our brochure.
This unique material gives you a number of advantages thanks to its unique production process.
GLASdekTM GX 40 pads can handle far more air velocity than the competition. This means you need less fans for the required results, offering significant savings in the long run
GLASdekTM GX 40 is baked twice and ceramically coated, making it fireproof as opposed to more common media types, which can be extremely flammable
Our modules consume less water, which is ideal for certain areas where clean, pure water is at a premium
Our modules are robust enough to handle almost any water, no matter the hardness or the pH. This could mean you don’t need to invest in a full water purifying system on site
Because of how our media modules are made, they can last up to twice as long as the nearest competitor. This means less downtime, and better profit margins
The pads are robust and resistant enough to clean them using acids and disinfectants, without ruining their integrity. This means, once again, less replacement pads, and better uptime
Evaporative cooling relies on water troughs, and in the right conditions these can be home to legionella bacteria. GLASdek pads are proven against legionella, eliminating the risk of infection amongst people in the data center as a result of cooling.
The Munters FA6TM is a direct evaporative cooler and humidifier, which has been specially designed for easy integration into the air-handling system within any building. It’s available in a wide range of sizes and levels of efficiency to suit your needs. FA6 features one or more cassettes with GLASdekTM non-combustible evaporative media that allow for use of water straight from the tap.
Benefits:
The FA6TM can be easily controlled to address even the most demanding conditions. A full range of accessories allows to adapt it to many different applications.
Munters GLASdekTM GX 40 provides the lowest total cost over time. Contact Munters for a TCO analysis.
We offer a range of cooling media, and will help you to select the best option for your specific needs. However, we also provide full, modular units, which can help improve uptime whilst cutting installation costs. Complete the form below to download our whitepaper.
Munters FA6 evaporative cooling promotes extensive savings.
With a massive focus on heat recovery and energy-saving ventilation and cooling solutions, NB Ventilation uses Munters' evaporative cooling solutions, for which completely carbon emission free and indirect evaporative cooling can often be supplied. Read the full story here.
Compare Munters GLASdek™ GX40 high-performance evaporative media against any other industry standard brand.
CalculateWir kennen unsere Produkte und leiten Ihre Kontaktinformation an den richtigen Ansprechpartner in Ihrem Land weiter.
Ungültige Benutzerkennung
Es ist ein Fehler ist aufgetreten! Bitte versuchen Sie es später noch einmal.
Passwort vergessen?
Ungültige Benutzerkennung
Es ist ein Fehler ist aufgetreten! Bitte versuchen Sie es später noch einmal.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!