![Mist Elimination and Gas Liquid Separation](/globalassets/blocksimages/me/thinkstock-air-pollution.jpg?width=675&height=324&mode=crop)
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Liquid droplets cause severe technical problems in a process such as reduced process efficiency, physical damage to downstream components, and loss of product and process fluids.
Munters supplies complete solutions to engineering companies and end users to overcome the technical and environmental risks in order to secure ideal process results. The technical expertise comprises equipment design, flow studies, separation performance guarantees and the delivery of hardware as well as the supervision of installation.
Helix
Munters Helix helps protect the environment around the stack. By using less power than alternative options, it can result in a reduced carbon footprint, helping the plant operate in a more sustainable way. Learn more about Helix
UltraFlow
Munters UltraFlow mist eliminator is around 20% more compact than traditional designs, while offering the same efficient operation as all Munters mist elimination products. The smaller size means that you consume up to 50% less water than the alternative options, which in turn means that 30% less pump capacity is needed. Learn more about UltraFlow
Clean technologies by Munters include mist elimination technology, mass transfer solutions and VOC abatement technologies. Enhance process productivity, lower emissions and reduce your carbon footprint with Clean technologies. Together we will deliver clean air to the world.
Get the full storyVi kender vore produkter. Lad os videresende din forespørgsel til din lokale kontaktperson.
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!