Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Stil et spørgsmål
Forretningsområde
Sign in
In order to obtain a quick and responsive control over the fresh-air intake into a house, a SM inlet shutter can be utilized. Air is sucked into the house structure through an open SM inlet shutter by
means of exhaust fans, placed in the exterior walls of the structure, or by our EMT range of jet fans utilised to blend fresh-air with internal house air. To improve aerodynamic efficiency and reduce pressure losses the shutter
design has been developed in Munters euroemme’s R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the
BESS Lab at the Agricultural Engineering Dept, University of Illinois – USA.
Tilgængelig i Asia Pacific, Europe, Middle East, Africa
Produkt information
Tekniske specifikationer
Tekniske specifikationer | |
---|---|
Weight (with motor actuator) | 25 kg |
Number of shutterblades | 10 |
Inlet opening | 1.69 m2 |
Tekniske specifikationer | |
---|---|
Weight (with motor actuator) | 25 kg |
Number of shutterblades | 10 |
Inlet opening | 1.69 m2 |
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!