Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Birmingham Airport is the seventh largest airport in the UK, flying around 9.4 million passengers to over 140 destinations each year. With this level of activity, keeping the airport fully operational is essential. So, when one of the air handling units in the terminal check-in area broke down, engineers at Birmingham airport looked to Munters, global leaders in energy efficient air treatment, for a solution.
Munters began the upgrade project with an initial site survey to calculate the existing AHU´s power output and airflow.
“We began by analyzing power consumption over the course of seven days” says David Bennett, Service Sales Manager at Munters. “This enabled us to better understand how the AHU was running so we could pick the perfect solution.”
Munters replaced the AHU fans with a new FanGrid made up of five high-efficiency EC centrifugal plug fans. Besides reducing energy consumption, these fans have reduced maintenance costs for the AHUs, provided better control and reduced noise. The upgrade was carried out with minimal disruption to airport operations.
Result? Substantial savings!
The project has surpassed requirements, with power consumption reducing from 24 kW to 6.4 kW. The airport is predicted to save over £11,000 per year, with a return on investment in 19 months.
Watch our video
This is how we did it
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!