Vi er eksperter

Der opstod en fejl under afsendelsen af beskeden, prøv igen senere

Stil et spørgsmål

nov 09

Contamin at Bordeaux

nov 9 10:00 - 17:00

On 9 November you can find Munters at Contamine Bordeaux. Visit our air treatment specialists on stand N°8.

Contamin @Bordeaux is the leading event in the field of contamination control and cleanrooms in France. A trade show and scientific conference that brings together all those involved in contamination control in cleanrooms, controlled environments and containment areas.

Visit us at stand N°8 and speak to our specialists about the benefits of climate control.

Register for the event

 

Ensure optimal hygiene hygiene using dehumidification

By controlling the climate in the production environment, you ensure optimal hygiene. At the same time, you ensure energy savings and increased productivity by installing a dehumidification system tailored to specific needs.

See below a brief overview of benefits achieved with the right humidity control solution:

  • Prevention of condensation
    Improve hygiene in the production environment by preventing condensation.

  • Improve energy efficiency
    With dehumidification, you increase production efficiency and reduce energy costs.

  • Ensure employee safety
    By optimising the climate in your facilities, you automatically create a better working environment for your employees.

Dehumidification in the pharma industry

Humidity control is an important factor for stable and predictable pharmaceutical as well as nutraceutical production. From R&D labs to bulk production, humidity can affect both the chemical and mechanical properties of formulations, which can lead to quality issues and Good Manufacturing Practice (GMP) challenges.

Laboratory and pharmaceutical product dehumidification systems can be the right solution to help prevent moisture issues during the production process for tablets, capsules, powders, and strips.

Read all about Munters climate control solutions dedicated to the Pharma industry.

Learn more

 

Parktical info about the event

Opening hours:

- Thursday 9 November 2023
  From 10 am to 5 pm

Location:

- Palais de la Bourse à Bordeaux

 

Read more about the event.

Events

  • SEP24

    08:00

    CFIA Toulouse 2024

    L'événement CFIA Toulouse 2024 se tiendra du 24 au 26 septembre au MEETT - Centre d'expositions et de congrès. Ce salon est conçu pour et par les…

  • SEP25

    09:00

    12th Northern Bavarian Drinking Water Conference

    The drinking water conferences, which now take place in five venues in Germany, are aimed at employees of municipal water suppliers, engineering…

  • DEC03

    09:00

    Meistererfahrungsaustausch

    The "Meistererfahrungsaustausch 2024", an exchange of experience between the masters of water supply companies and pipeline construction companies,…

  • JUN03

    11:00

    The Battery Show Europe

    The Battery Show Europe provides an opportunity to source the latest manufacturing solutions from across the battery supply chain for industries…

Hvordan kan vi hjælpe dig?

Tilbage til startsiden
Ved at vælge godkender du vores cookie policies

Ikke valid bruger identifikation

Ups! Der er noget gik galt. Prøv igen senere

Ikke valid bruger identifikation

Ups! Der er noget gik galt. Prøv igen senere