Vi er eksperter

Der opstod en fejl under afsendelsen af beskeden, prøv igen senere

Production-perfect low dew points  24/7/365

Production-perfect low dew points 24/7/365

Controlled low dew point moisture levels and stable, year-round performance are essential to secure battery manufacturing quality. The Munters LDP provides high uptime and extreme reliability. It is designed to maintain the optimal climate with long-lasting performance, while still saving energy. Secure your process and production quality with the Munters LDP.

  • Get the right dew point

    Get the right dew point

    Munters LDP can help lithium battery dry rooms reach a production-perfect -40°F to -70°F, or even lower, dew point 24/7/365. Controlled low dew point moisture levels and stable, all-year performance help ensure battery manufacturing quality and maximize uptime.

  • Reduce energy costs

    Reduce energy costs

    Munters LDP delivers the right climate more efficiently than ever before. It lowers your total cost of ownership, reducing energy consumption by up to 30% with its Green PowerPurge.

  • Optimized to save

    Optimized to save

    With a lightweight design and 40% smaller footprint, Munters LDP is easy and inexpensive to ship and install, and it frees up revenue-generating space.

  • Proactive service and support

    Proactive service and support

    Unexpected gigafactory downtime isn’t safe, or profitable. That’s why our approach is planned, proactive service and support. Munters service starts at the early project development stage. Knowing each gigafactory is complex, we recommend proactively setting up a custom service agreement tailored to your gigafactory.

Keep your dry room production-perfect

Keep your dry room production-perfect

Learn how Munters dehumidification solutions maintain low dew point moisture levels and ensure stable, year-round performance, securing the quality of lithium-ion battery manufacturing.

Calculate your profit

A Munters dehumidification solution delivers consistently high performance using 30% less energy.

Calculate your savings

The experts in battery dry room dehumidification

Munters are experts in creating dry rooms for lithium-ion battery production. The new Munters LDP takes dry room dehumidification to the next level, ensuring quality and increasing your yield.

Download Munters LDP data sheet

Visit Munters LDP product page

Contact Munters today to discuss your gigafactory project

According to the GDPR we need your acceptance to save your contact details. 
Read our privacy policy here.

Der opstod en fejl ved hentning af captcha-billede