Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
Der opstod en fejl under afsendelsen af beskeden, prøv igen senere
When farmers make an investment, they want it to work for them, day after day, year after year in the most challenging farm environments. That’s why Munters came up with the Saturn series of fans.
They last longer, use less components and reduce running costs while ensuring a healthy environment for your most valuable asset; the animals.
Animal welfare is directly connected to farm performance, since healthy, comfortable animals mean lower costs for veterinary care and extra feed and water. Climate is an essential factor in achieving animal welfare. That’s why Munters is committed to achieving animal comfort, for healthier livestock and sustainable farm profit growth.
It’s always the right indoor climate with a Munters Saturn Series fan. Munters fans also ensure clean and fresh air whether farmers are preventing insects from coming in or ensuring airborne pathogens find their way out.
And that means healthier and happier animals, with lower medical bills and higher profits for high-quality livestock.
For any long-term investment, it’s important to look at all the costs and not just the ones upfront. Munters long-lasting high-performance Saturn fans are a sensible investment that won’t just save you time and money; the animals will thank you for it too.
The following approximated calculation are based on a broiler farm of 22,000 animals in Italy.
The average weight of the bird is 3.5 kg with a bird density of 39 kg/m².
Munters Saturn design is simple and innovated to avoid parts that traditionally tend to break down. Less moving parts means less maintenance, less downtime and more focus on the livestock.
1. Installation options: Munters Saturn Series can be installed from inside the house through the wall (Through wall mount) or directly on the external wall (Wall mount).
2. Drive: Configurable options that adapt to the farm uniqueness: belt drive, direct drive or EC Munters Drive motors with several propeller configurations (3 or 6 blades, metal or composite).
3.Butterfly Damper: The innovative, patent-pending, new butterfly opens immediately at full speed instead of the actuator-driven fans that need a few minutes. This solution means insects and other unwanted visitors can’t find a way through keeping animals healthier and happier. The electricity and heating costs go down also when less time is required to achieve the right ventilation. Suitable for mild and hot climate. In alternative Munters Saturn Series features a patented Anti-Gravity Shutter placed before the body structure.
4. Discharge cone: The discharge cone is available in metal or plastic.
Whether the farm is enduring a frozen Arctic winter or the sweltering Asian summer sun, the Munters Saturn series has got growers covered with different solutions for different needs.
The Saturn ONE Series for cold climates:
The Saturn FIVE Series for mild and hot climates:
Munters Saturn fans are simpler and smarter so farmers and animals can enjoy a better climate 24 hours a day, 365 days a year.
Contact your closest Munters representative.
Anyone interested to know much more about the functionalities of our solution can contact us here.
Contact UsVi kender vore produkter. Lad os videresende din forespørgsel til din lokale kontaktperson.
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Glemt password
Ikke valid bruger identifikation
Ups! Der er noget gik galt. Prøv igen senere
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!