Při odesílání zprávy došlo k chybě, opakujte akci později.
Při odesílání zprávy došlo k chybě, opakujte akci později.
The Munters Saturn FIVE series comprises air extractor fans that combine exceptional airflow with high energy efficiency. These modular, high-tech fans support the growth of livestock, improving animal welfare and productivity.
The Saturn FIVE series increases yield while contributing to a more sustainable business, reducing energy consumption and operating and maintenance costs. Modular and flexible, the series can be configured to address the specific demands of livestock farming, including corrosion resistance in harsh environments.
For maximum energy savings, the E-line version reduces power consumption by up to 50% compared to the same fan with AC motor, all while enabling speed regulation. These durable fans require zero maintenance while consistently delivering high performance over a long service life.
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Zapomenuté heslo?
Platné ověření uživatele.
Něco se pokazilo. Zkuste to, prosím, znovu.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!