Dovolte, abychom vám pomohli

Při odesílání zprávy došlo k chybě, opakujte akci později.

Položit otázku

O&M Manuals for Rental Units

Please select the document that corresponds to the model number and manufacturing (Mfg) date indicated on the unit’s nameplate.

Note:  These are the standard O&M Manuals for the units and do not include any customer specific feature(s) that may have been added to the device at time of order. Please refer to the O&M Manual provided with the unit for details on those features.

 

R-Series O&M Manual

Model: R05 (R-5000), R10 (R-10000), or R15 (R-15000)

Mfg Date: 2014 - present

Download R-Series Manual

R-SeriesNote: Size, color, and cage shown here may be different than actual

 

DryCool® Rental O&M Manual

Model: HCUB60304

Mfg Date: 12/2017 - present

Download DryCool Rental Manual

DryCool RentalNote: Size, color, and cage shown here may be different than actual