Would you prefer to visit the website in this country and language?

Přenosné odvlhčovače

MCS

The Munters MCS desiccant dehumidifier effectively removes moisture from the air in open system applications in small industrial, commercial and residential spaces, such as minor archives, containers, waterworks, supply depots, vehicles and defense applications.

Highlights

  • High efficiency dehumidification at -20°C/+40°C
  • Robust, reliable and energy-efficient
  • Minimal footprint
  • Easy to maintain
  • Advanced, user-friendly control
  • Integrated temperature control alert

Produkty v této sérii

ModelŠ × H × V (mm)Produktový listUživatelská příručka
MCS300400 x 400 x 605

NázevTypJazykOdkaz ke stažení
MCS300-PS-SV-200912productsheetšvédštinaZobrazit
MCS300-PS-EN-200912productsheetangličtinaZobrazit
MCS300 Accessories-PS-DA-202011productsheetdánštinaZobrazit
Filterbox MCS300-PS-DA-202011productsheetdánštinaZobrazit
MCS300 C300-PS-DA-201201productsheetdánštinaZobrazit
MCS300-PS-DA-201006productsheetdánštinaZobrazit