Inlet air treatment
Conditions and challenges
The presence of water causes corrosion and facilitates the growth of bacteria and mildew. Air handling units that humidify the air using the spray technology use mist eliminators to remove the smaller droplets from the spray nozzles.
What we can do for you
Munters mist eliminator removes the rain from the incoming fresh air before entering the air handling unit. This keeps the prefilters dry and it avoids the increase of pressure loss caused by wet filters. Our solution can be easily fitted into any air handling unit.
Our solution – your benefit
- High separation efficiency
- Low pressure drop leads to lower operating costs
- Corrosion resistant
- Simple installation
- Low maintenance cost due to simple operating principle and long lifetime
- Wide face velocity range
- Tailor made sizes and designs
- Customized colors for aluminum separators
- Wide range of highest quality material
- In house ISO 9001 certified manufacturing