Would you prefer to visit the site in this language?

Munters logo
Indirect evaporative integrated systems

Oasis IEC - Europe

Maximize energy savings and remove heat from your data center without adding any moisture to the air with the Munters Oasis indirect evaporative cooler (IEC) range. These systems use up to 80% less energy to maintain the optimal temperature than conventional cooling systems.

Highlights

  • Efficiently removes data center heat
  • Saves energy
  • Minimizes refrigerant use
  • For high temperatures
  • Suitable for any climate
  • Low maintenance
  • Munters heat exchanger technology - EPX

    Products in this series

    Model
    Oasis IEC 100
    Oasis IEC 200
    Oasis IEC 300
    Oasis IEC 400

    TitleTypeLanguageDownload link
    Oasis Europe-BR-EN-201611brochureEnglishView
    Oasis-BR-DE-201609brochureGermanView
    Oasis-BR-FR-201505brochureFrenchView