Wir sind Experten

Beim Versenden trat ein Fehler auf, bitte versuchen Sie es später erneut

Fragen Sie uns

PsychroAPP Website Banner 2017_1323x406V3.jpg

PsychroApp

Munters free PsychroApp™ leads the way


Munters psychrometric calculation tool PsychroApp™ is designed for the iPhone, iPod touch and is also able to run unmodified on an iPad to give fast and accurate humidity calculations.

 

Munters PsychroApp™ lets you easily calculate the thermodynamic properties of moist air more accurately than using psychrometric charts.

Calculate the total, sensible, latent and moisture loads of any process.

Munters PsychroApp™ provides quick and easy access to calculations such as dew point and grams per kg. Simply enter the temperature and relative humidity, the app will then output the corresponding dew point or grams per kg, giving you the insight you need for your job.

English imperial and SI unitsMunters PsychroApp™ is a simple effective tool from the leader in energy eficient air treatment.

  • Mixing and process screens
  • Drybulb range -80°F to 400°F/-62°C to 200°C
  • Dewpoint range -80°Fto 200°F/-62°C to 93°C

The professional tool for engineering and air conditining projects using industry standard ASHRAE equations. Help screen includes definition of terms.

Don't miss out, download Munters PsychroApp™ version 1.0 available in English Language!

 

   Or scan me: 

If your app is not functioning as expected visit our support desk here. [A link needs to be added!]