You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
The Horizon Series Continuous Sidewall Inlet (CSI24) is a 24” sidewall inlet using many of the same great features of the Horizon Tunnel Door from Munters. Using a robust rack and pinion system and powerful drum style actuator to ensure proper opening and closing in the harshest weather. The system allows the doors to open to a full 90 degrees open for maximum air flow in the warm months and oversized seals for full closure with no air leaks in the winter. The CSI24 will help you keep the climate in your building at the optimum level with trouble-free operation and a robust design you can count on from Munters.
The door panels provides an R-8 insulation value. They are white in color on one side and black on the opposite side. There is no maximum length for door configuration. The CSI24 is capable of operating on a single actuator up to 150’ in length or with multiple actuators for an unlimited length. The doors utilize the same weather-strip seals as the Horizon Series Tunnel inlets. The gear drive can be operated with or without a potentiometer or encoder for closed-loop feedback. The doors are able to be controlled with standard building controllers. The CSI24 comes with all mounting accessories out of the box to ensure your system operates at an optimum level.
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!