You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
The BI Series Bi-Flow Inlet features an all new design created using the latest in computer aerodynamic modeling. Airflow is maximized over the entire static pressure range and flow direction is precisely controlled. Performance of your ventilation system is improved with a fresh supply of preheated air delivered to every part of the building. The series inlets include models for mechanical control and for air actuated control utilizing unique constant force springs. The simple to adjust springs allow full control of static pressure and make it easy to compensate for ceiling pitch. Doors feature a proven seal technology, similar to that used in energy efficient windows. By sealing tightly, humid room air is blocked from entering the attic space where it can cause condensation problems. An added feature of the air actuated model is an optional mechanical override. All inlets close together using a simple hand winch or an actuator when transitioning to full tunnel ventilation.
Product information
Technical specification
Service and upgrades
Downloads
Specification | |
---|---|
Performance @ 0.125” SP | 3,050 cfm |
Manual for the BI28/BI48 Inlet - BI28M, BI28M-01, BI48M, BI48-01
Manual for the BI28/BI48 Inlet Metric - B128M, BI28m-01, BI48M, BI48-01
Manual for the BI28 Inlet - BI28SP, BI28SP-01
Manual for the BI28 Inlet - BI28SPM, BI28SPM-01
Instructions for converting a BI28x to BI28x-PP for Positive Pressure
Download Positive Pressure Filtered Swine Facilities Case Study
Product sheet BI series
Specification | |
---|---|
Performance @ 0.125” SP | 3,050 cfm |
Manual for the BI28/BI48 Inlet - BI28M, BI28M-01, BI48M, BI48-01
Manual for the BI28/BI48 Inlet Metric - B128M, BI28m-01, BI48M, BI48-01
Manual for the BI28 Inlet - BI28SP, BI28SP-01
Manual for the BI28 Inlet - BI28SPM, BI28SPM-01
Instructions for converting a BI28x to BI28x-PP for Positive Pressure
Download Positive Pressure Filtered Swine Facilities Case Study
Product sheet BI series
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!